1U-7623: Hook and Loop
+ / - Hover over image to Zoom
Other Views

    1U-7623: Hook and Loop

    Part Number: 1U-7623
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Actual Diameter (in): 3 7/8
    • Diameter (in): 4
    • Grade: Hook and Loop
    • Hub/Shank (in): 1/4 shaft
    • Maximum Operating Speed (RPM): 13,000
    • Optimum Operating Speed (RPM): 10,000
    We currently do not have any equipment model information for this part.