1U-8282: Sanding Sheets
+ / - Hover over image to Zoom
Other Views

    1U-8282: Sanding Sheets

    Part Number: 1U-8282
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Abrasive: Silicon Carbide
    • Grit: 500A
    • Size (in): 9 x 11
    We currently do not have any equipment model information for this part.