1U-8286: Bench and Pedestal Wheels (Type 1)
+ / - Hover over image to Zoom
Other Views

    1U-8286: Bench and Pedestal Wheels (Type 1)

    Part Number: 1U-8286
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Grit: A60
    • Maximum Operating Speed (RPM): 2,485
    • Wheel Size (in): 10 x 1 x 1 1/4
    We currently do not have any equipment model information for this part.