1U-9945: Galvanized
+ / - Hover over image to Zoom
Other Views

    1U-9945: Galvanized

    Part Number: 1U-9945
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Size (in): 3
    • Speed (Rpm): 5,000
    • Wheel Diameter (in): 3
    • Wire Gauge: .020
    • Wire Size (in): 0.014
    We currently do not have any equipment model information for this part.