1U-9946: Galvanized
+ / - Hover over image to Zoom
Other Views

    1U-9946: Galvanized

    Part Number: 1U-9946
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 1
    • Max. Safe Free Speed (RPM): 5,000
    • Size (in): 3
    • Speed (Rpm): 5,000
    • Wire Gauge: .014
    • Wire Size (in): 0.0142
    We currently do not have any equipment model information for this part.