Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemMufflers1W-2491: MUFFLER A
HomeEngineExhaust SystemMufflers1W-2491: MUFFLER A
1W-2491: MUFFLER A

Muffler

Brand: Cat

Product Images
1W-2491: MUFFLER A
1W-2491: MUFFLER A
1W-2491: MUFFLER A
1W-2491: MUFFLER A
1W-2491: MUFFLER A

Muffler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-2491
Width (mm): 408.94
Height (mm): 294.64
Material: Alloy Mixed: Metal,Alloy Steel
Length (mm): 1,125.22
View More
Compatible Models for part number 1W-2491

GENERATOR

SR4

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3408 3412C

GENERATOR SET

3406C 3412C 3456

WHEEL TRACTOR

621E 621F 623E 623F 621B 627E 623B 627F

INDUSTRIAL ENGINE

3412 3408E 3408B 3408C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced