203-6090: BEARING-SLEE
+ / - Hover over image to Zoom
Other Views

    203-6090: BEARING-SLEE

    Part Number: 203-6090
    Brand: Cat
    Retrieving Price.....

    Camshaft Bushing

    Description:

    • Bushings are important components of camshafts, which are cylinders that align with engine cylinders. The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Camshaft Bushing
    UNITS:
    • US
    • Metric
    • Height (in): 1.2
    • Length (in): 2.9
    wheel-type loader
    972M, 966M XE 972M XE 966M, 966K, 972K, 966L, 972L, 966K XE

    challenger
    MT755, MTC755, MT765, MTC735, MT745, MTC745, MT735, MTC765

    compactors
    815FII

    engine - generator set
    C9, XQP300 C9 GEN SET C9.3

    track type tractors
    D7R, D7E, D6TXL, D6RIII, D6RIILGP, D6RIIXL, D7RXR, D7ELGP, D6RIIIXL, D6TXLVP, D6RIIILGP, D6TXWVP, D6RII, D6RXR

    wheel tractor scrapers
    637K, 637G, 627H, 637KLRC

    engine - machine
    C-9

    7 to 9 liter
    C9, C9.3B, C9.3

    wheel dozers
    814FII

    engine - industrial
    C-9, C9, C9.3, C9.3B

    track-type loader
    973D, 973C, 973

    track feller bunchers
    TK732

    motor grader
    12H, 12M 3 AWD 160M 2 140M, 140M 2 160M 3 AWD 140M 3 AWD 160M, 140, 12M 3 160M 3 140M 3 12M 2 14L

    wheeled excavator
    M330D

    articulated trucks
    725C2, 725C

    motor graders
    140M, 160M, 160M3AWD, 160MAWD, 140MAWD, 14LAWD, 140M3AWD, 12M3, 140M3, 160M3, 140M2AWD, 160M2, 12M2, 12M2AWD, 12HNA

    excavator
    330D L 336D L 336D2 L 330C, 336E LH 336 568 FM LL 340F, 336E, 336E L 336F L 330C MH 336D2 GC 330C LN 340F L UHD 330C L 336F LNXE 336F LN 330D, 336D2, 336D2 LXE 336F L XE 340F L LRE 336E H 336D2 L XE 336F, 390D L 568 FM 336E LNH 336F LN XE 336E HVG 336D LN 330D MH 330C FM

    wheel tractor-scraper
    637G, 637D, 627G, 637E, 627K, 637K, 627K LRC

    earthmoving compactor
    815F II 816F II

    generator
    SR4B

    engine - truck
    C9, C-9

    petroleum products
    C9, TH31-C9T TH31-C9I CX31-P600 CX31-C9I TH31-C9P TH31-E61

    brush cutters,industrial,other
    586CLRC

    cold planer
    PM312, PM313, PM310

    forest products
    TK721, 532, 511, 541, TK711, 2590, 586C, 521, 2491, TK722, 551, 2290, 2864C, 521B, 552, 522, 522B, 2390, 541 2 TK751, TK752, TK741, 552 2 2391

    wheel loaders
    966M, 972M, 972L, 972K, 966L, 966MXE, 972MXE, 966KXE

    pipelayers
    PL72

    wheel dozer
    814F II

    pipelayer
    PL72

    track-type tractor
    D6R II D6T LGP D6T XW PAT D6R III D6T, D6R STD D6R, D7E LGP D6T XL PAT D6T XL D6R LGP D7R XR D6T XW D7R LGP D7E, D6T LGPPAT D6R XL

    track excavators
    330C, 336D2L, 336DL, 336FLN, 336DOEM, 336EL, 330CL, 336FL, 336FOEM, 340FUHD, 340F, 330DMH, 336D, 336FLH, 336DLN, 340FL, 336EH

    expanded mining products
    MD5075

    forestry excavators
    330CFMHW