203-6580: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    203-6580: SHOE-TRACK

    Part Number: 203-6580
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Extreme Service, Single Grouser, Clipped)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
    • Clipped track shoes have the grouser corners cut off to reduce turning resistance and bending force without loss of flotation and with little loss of overall wear life.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Extreme Service, Single Grouser, Clipped
    • Shoe Width (in): 23
    • Track Pitch (in): 7.98
    track-type skidder
    527