204-2846: RING
+ / - Hover over image to Zoom
Other Views

    204-2846: RING

    Part Number: 204-2846
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.16
    • Cross Section Width (in): 0.35
    • Inside Diameter (in): 7.16
    • Material: Plastic - Fabric Phenolic Laminate
    • Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    forest products
    345C

    wheel loaders
    982M

    excavator
    374D L 349D2, 365C 345D L 345C, 349F LXE 365B II 374F L 349D L 349E L 349F L 345C L 352F-VG 352F XE VG 365B, 345D, 349D2 L 345B II 352F, 349E L VG

    track excavators
    MH3295, 374DL, 345DOEM, 349D2L, 374FL, 345D, 345DLVG, 349D, 352F, 345DL, 345BIIL, 349DLVG, 365CLOEM, 349FL, 345CLVG, 365CL, 349D2, 312DL, 349DL, 345CL, 352FXE