204-3334: O-RING
+ / - Hover over image to Zoom
Other Views

    204-3334: O-RING

    Part Number: 204-3334
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.1
    • Inside Diameter (in): 3.74
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    wheel-type loader
    994K, 990K, 993K, 938K

    wheeled excavator
    M323F M322F, M320F, M318F

    material handler
    MH3024, MH3022, MH3026

    track type tractors
    D10T, D8T

    wheel dozer
    844K

    wheel tractor scrapers
    627K, 621H, 637KLRC, 621HOEM

    wheel dozers
    844KLRC

    wheel tractor-scraper
    621K, 623K LRC 627H, 637K, 627K LRC 621K OEM 621H, 623K, 631K, 623H

    mini hydraulic excavator
    301.5, 301.8, 302CR 301.6, 301.7CR

    track excavators
    301.7CR 302CR 301.5, 301.6-05 301.8

    track-type tractor
    D10T2, D7E LGP D7E, D8T