PM Kits
206-7514: Filter
+ / - Hover over image to Zoom
Other Views

    206-7514: Filter

    Part Number: 206-7514
    Brand: Cat
    Retrieving Price.....

    Standard Efficiency Cabin Air Filters are designed to keep out dirt, soot, sand and other contaminants, while also reducing outside odors entering the cab under normal operating conditions.

    Cat® Cabin Air Filters are designed with advanced filtration technology that reduces airborne irritants, creating a cleaner and more comfortable working environment for the operator.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Standard Efficiency
    • Material Description: Polyurethane Foam
    • Media Type: Foam
    • Overall Height (in): 0.74
    • Overall Length (in): 8.85
    • Overall Width (in): 2.51
    backhoe loaders
    420D, 416D, 442D, 432D, 424D, 428D, 430D, 438D, 446D

    backhoe loader
    420D, 416D, 442D, 432D, 424D, 428D, 430D, 438D, 446D