• \
  • Home
  • 208-5021: Led Signal Lights
208-5021: Led Signal Lights
+ / - Hover over image to Zoom
Other Views

    208-5021: Led Signal Lights

    Part Number: 208-5021
    Brand: Cat
    Retrieving Price.....

    24 Volt Blue LED Signal Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Warning: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Description: Service Ind LED
    • Height (in): 3.69
    • Lens Color: Blue
    • Light Type: LED Signal Lights
    • Mounting Type: Surface
    • Voltage (volts): 24
    • Width (in): 5.46
    wheel dozer
    854K, 854G, 814K, 844K, 8A4K 834K

    wheel-type loader
    992K, 994F, 990K, 988K, 994K, 993K, 988K XE 992G, 988 XE

    off highway trucks
    785G, 797B, 789D, 777G, 795FAC, 793FCMD

    wheel loaders
    993K, 992K, 994H, 994KLRC, 992KLRC, 988KLRC, 993KLRC, 990KLRC

    wheel dozers
    834K, 854K, 854KLRC, 844KLRC

    compactors
    836KLRC, 815KLRC, 816K, 815K

    earthmoving compactor
    836K, 816K, 815K

    off-highway truck
    789C, 773E, 777G, 775G LRC 793F AC 793D, 785C, 795F XQ 773G LRC 793F, 785D, 775G, 773D, 793F XQ 777D, 777E, 785B, 775G OEM 777F, 797F, 789D, 773G, 773G OEM 793C, 795F AC 789B, 784C, 793F OEM 793F CMD