209-4588: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    209-4588: T-Bolt Spring

    Part Number: 209-4588
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 3 13/16 - 4 3/64
    wheel tractor scrapers
    633D, 631D, 637D

    track feller bunchers
    TK711, 2491

    emp
    6015B

    fp
    563C, 511, 2670C, TK722, 2590, 2470C, 553C, TK751, TK732, 522, 573C, 541, 521, 2390, TK752, 2391, 552, 2570C, 2290, 551, TK721, TK741, 532

    track type tractors
    D11R, D10N

    drll
    MD6310, MD6250

    wtl
    992K, 994K, 993K, 990K, 992G, 994H, 994, 990H, 994D

    meng
    C32

    ttt
    D11T, D11R, D10T2, D10T, D10R

    ieng
    C7.1

    wts
    639D, 637D, 637G, 631G, 657E

    wtt
    854K, 844K, 844H, 854G

    off highway trucks
    769D, 773FOEM, 777FOEM

    wheel loaders
    994F

    oht
    773F, 775F, 769C, 777F, 771D, 785G, 793D

    wheel dozers
    854G

    epg
    G3516C