209-5494: Core As-Radi
+ / - Hover over image to Zoom
Other Views

    209-5494: Core As-Radi

    Part Number: 209-5494
    Brand: Cat
    Retrieving Price.....

    Radiator Core

    Description:

    • Cores are important components of radiators, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7
    • Height (mm): 177.8
    • Length (in): 75.5
    • Length (mm): 1,917.70
    • Width (mm): 292.1
    track-type tractor
    D9R

    track type tractors
    D10R, D9R