209-7824: Oil Cooler Core Assembly
+ / - Hover over image to Zoom
Other Views

    209-7824: Oil Cooler Core Assembly

    Part Number: 209-7824
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Cores are an important component of oil coolers, which maintain the temperature of oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 215.9
    • Length (mm): 863.6
    • Width (mm): 660.4
    underground articulated truck
    AD60

    off-highway truck
    793F OEM 793D, 793F XQ 797B, 793F CMD 793F, 797