209-8315: CM BULK SEAL
+ / - Hover over image to Zoom
Other Views

    209-8315: CM BULK SEAL

    Part Number: 209-8315
    Brand: Cat
    Retrieving Price.....

    Bulk Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: Rectangular with Side Bulb
    • Material: Urethane Rubber
    • Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
    • Overall Height (in): 10
    • Overall Height (mm): 254
    • Overall Width (mm): 109.3
    integrated toolcarrier
    IT62G II

    wheel-type loader
    980G II 966G II 972H, 972G II 962H, 950G II 962G II 980H, 950H, 966H, IT62G, 950GII, 972G, 980GII, 966GII, 962GII, 972GII, 962G

    wheel loaders
    980G II 966G II 972H, 972G II 962H, 950G II 962G II 980H, 950H, 966H, IT62G, 950GII, 972G, 980GII, 966GII, 962GII, 972GII, 962G

    stabilizers/reclaimers
    RM-500

    track type tractors
    D6T3XEXW, D6T3XELGP, D6TXEXW, D6