209-9234: REGULATOR
+ / - Hover over image to Zoom
Other Views

    209-9234: REGULATOR

    Part Number: 209-9234
    Brand: Cat
    Retrieving Price.....

    Fuel Transfer Pump Regulator

    Description:

    • Regulators are an important component of fuel transfer pumps, which move fuel from the tank to the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Height (mm): 27.94
    • Length (in): 4.5
    • Length (mm): 114.3
    • Width (mm): 101.6
    material handler
    M325D MH M325D L MH

    wheeled excavator
    M325C MH

    motor grader
    160M, 12H, 140M, 140G, 12M, 14L

    wheel-type loader
    966D, 966E, 966F, 966F II

    forest products
    532, 552 2 TK722, 580B, 521B, 522B, 521, TK751, TK721, 552, TK752, 2491, 541, 570B, 2590, 322C, 511, TK741, TK711, 551, TK732, 522, 2391, 2390, 2290, 541 2

    wheel-type skidder
    535C, 525C, 545C

    excavator
    324D L 329D LN 325D L 336D L 322C FM 329D, 328D LCR 329D L 325C FM 322C, 330D L 330D, 336D2, M325D MH 325C, 325D, 325D FM 324D FM 330C, 336D LN 325D MH 330C L 336D2 L 330D LN 336D, M325D L MH 324D

    earthmoving compactor
    815B