20R-0015: ENG AR
+ / - Hover over image to Zoom
Other Views

    20R-0015: ENG AR

    Part Number: 20R-0015
    Brand: Cat
    Retrieving Price.....

    Remanufactured Engine

    Description:

    • Engines are designed to convert one form of energy into mechanical energy

    Attributes:

    • Cat® Reman engines offer maximum productivity and efficiency at a fraction of the cost of new engines. State-of-the-art techniques and advanced remanufacturing processes return each engine to like-new specifications. Cat Reman Engines are remanufactured using only Cat parts, many of them new. In addition, you benefit from: same as new performance and emission standards, lower repair and overhaul costs, reduced downtime for overhaul and repair, upgrade of critical design improvements, dynamometer tested, and warranty protection.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Complete Engine
    UNITS:
    • US
    • Metric
    • Height (in): 32
    • Height (mm): 812.8
    • Length (in): 51
    • Length (mm): 1,295.40
    • Width (mm): 914.4
    We currently do not have any equipment model information for this part.