20R-0074: PUMP GP HYD
+ / - Hover over image to Zoom
Other Views

    20R-0074: PUMP GP HYD

    Part Number: 20R-0074
    Brand: Cat
    Retrieving Price.....

    Cat® Reman Axial Piston Pump Variable Displacement

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity. Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs - while reducing the impact on the environment.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Axial Piston Pump Variable Displacement
    UNITS:
    • US
    • Metric
    • Height (in): 23.6
    • Height (mm): 600
    • Length (in): 26.8
    • Length (mm): 680.7
    • Width (mm): 650
    wheeled excavator
    M330D

    excavator
    330D MH 336D2 L 336D L 340D L 336D LN 340D2 L 330D L 330D LN 336D2, 330D FM 336D, 330D