20R-0086: FRAME A FRNT
+ / - Hover over image to Zoom
Other Views

    20R-0086: FRAME A FRNT

    Part Number: 20R-0086
    Brand: Cat
    Retrieving Price.....

    Frame (Front)

    Description:

    • Track roller frames are a welded, box section design which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft which allows the front of the track roller frames to swing or oscillate about the pivot shafts at the rear.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Track Roller Frame (Front)
    UNITS:
    • US
    • Metric
    • Height (mm): 355.6
    • Length (mm): 1320.8
    • Undercarriage Width (mm): 426.7
    track-type tractor
    D7R II D7R LGP D7R, D7R XR

    pipelayer
    572R, 572R II