• Home
  • 20R-0670: KIT ENG OVER
20R-0670: KIT ENG OVER
+ / - Hover over image to Zoom
Other Views

    20R-0670: KIT ENG OVER

    Part Number: 20R-0670
    Brand: Cat
    Retrieving Price.....

    HEUI Fuel System Kit

    This kit provides an excellent mid-life performance improvement. This can be used as a stand-alone repair option or combine with other kit options. A HEUI kit includes (6) Reman injectors plus: Reman HEUI pump, IAP sensor, hold-down bolts, seals and O-rings.

    UNITS:
    • US
    • Metric
    • Engine Model: 3126E
    • Engine Serial Number: CKM51 - UP, 0
    • Horsepower Range: 0, 0, 210 hp, 0, 0, 0, 230 - 250 hp