20R-0849: INJ GP FUEL
+ / - Hover over image to Zoom
Other Views

    20R-0849: INJ GP FUEL

    Part Number: 20R-0849
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.0
    • Height (mm): 76.2
    • Length (in): 14.8
    • Length (mm): 375.9
    • Width (mm): 139.7
    track-type tractor
    D11N, D11R

    wheel-type loader
    992G

    wheel dozer
    854G

    excavator
    5230B

    off-highway truck
    777D, 785B, 789B, 785C, 777, 789, 777B, 785, 776D, 777C, 789C, 789D, 784C