20R-1299: INJ GP FUEL
+ / - Hover over image to Zoom
Other Views

    20R-1299: INJ GP FUEL

    Part Number: 20R-1299
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Fuel Injector
    UNITS:
    • US
    • Metric
    • Height (in): 4.8
    • Height (mm): 121.9
    • Length (in): 12.3
    • Length (mm): 312.4
    • Width (mm): 121.9
    wheel tractor-scraper
    621H, 627H

    wheel-type loader
    980K, 980K HLG

    excavator
    349E L 349E