20R-1302: INJ GP FUEL
+ / - Hover over image to Zoom
Other Views

    20R-1302: INJ GP FUEL

    Part Number: 20R-1302
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Fuel Injector
    UNITS:
    • US
    • Metric
    • Height (in): 4.8
    • Height (mm): 121.9
    • Length (in): 12.3
    • Length (mm): 312.4
    • Width (mm): 121.9
    track-type tractor
    D10T2

    motor grader
    24

    wheel-type loader
    990K

    wheel dozer
    844K

    petroleum products
    C27

    expanded mining products
    6015B

    off-highway truck
    773G OEM 775G OEM 773G, 775G