20R-1934: INJ GP
+ / - Hover over image to Zoom
Other Views

    20R-1934: INJ GP

    Part Number: 20R-1934
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:
    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.
    Attributes:
    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.1
    • Height (mm): 129.5
    • Length (in): 8.8
    • Length (mm): 223.5
    • Width (mm): 121.9
    We currently do not have any equipment model information for this part.