20R-1942: Nozzle Assembly
+ / - Hover over image to Zoom
Other Views

    20R-1942: Nozzle Assembly

    Part Number: 20R-1942
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injection Nozzle

    Description:
    • Fuel injector nozzles are a critical component of the fuel injection system and ensure perfect combustion, exact emissions and fuel economy for optimum engine performance.
    Attributes:
    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.5
    • Height (mm): 38.1
    • Length (in): 8.7
    • Length (mm): 221.0
    • Width (mm): 38.1
    We currently do not have any equipment model information for this part.