20R-2437: INJ GP FUEL
+ / - Hover over image to Zoom
Other Views

    20R-2437: INJ GP FUEL

    Part Number: 20R-2437
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Fuel Injector
    UNITS:
    • US
    • Metric
    • Height (in): 3.0
    • Height (mm): 76.2
    • Length (in): 14.8
    • Length (mm): 375.9
    • Width (mm): 139.7
    We currently do not have any equipment model information for this part.