20R-2478: INJ GP
+ / - Hover over image to Zoom
Other Views

    20R-2478: INJ GP

    Part Number: 20R-2478
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:
    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.
    Attributes:
    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs, while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Fuel Injector
    UNITS:
    • US
    • Metric
    • Height (in): 5.1
    • Height (mm): 129.5
    • Length (in): 8.8
    • Length (mm): 223.5
    • Width (mm): 121.9
    material handler
    MH3024, MH3026, MH3037, MH3022

    asphalt paver
    AP-1000F AP-1055F

    track-type tractor
    D6N XL D6K2 XL D6N LGP D6N OEM D6N, D6K2 LGP

    wheeled excavator
    M320F, M322F, M318F

    wheel-type loader
    950M, 924K, 950M Z 938M, 930M, 926M, 962M, 938K, 950 GC 962M Z 930K

    wheel dozer
    8A4K

    track-type loader
    953K, 963K

    forest products
    2484C, 579C, 558 2670D, 559C, 563D, 548 2384C, 2570D, 573D

    wheel-type skidder
    545D, 555D, 525D, 535D

    engine - industrial
    C7.1, C6.6

    excavator
    320E, 320E L 330F, 323F 320E RR 320E LRR M318F, 330FMHPU 326F, 323F L 558 335F LCR 538 330F LN 326F L

    earthmoving compactor
    815K, 816K