20R-3322: ARM A UI ROC
+ / - Hover over image to Zoom
Other Views

    20R-3322: ARM A UI ROC

    Part Number: 20R-3322
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    marine products
    C18, C15, 3406E

    wheel tractor-scraper
    657E, 623G, 623B, 657G, 621G, 631E, 631D, 637E, 627E, 627G, 657, 627F, 637D, 657B, 631G, 623F, 621E, 621B, 623E, 633D, 637G, 651B, 621F, 633E II

    pipelayer
    PL87, PL83, 583T, 587T

    engine - generator set
    C15, C18, C13GENSET 3456

    underground articulated truck
    AD30, AD55, AD45B

    motor grader
    24M

    wheel-type loader
    980G, 980G II 988G, 988H, 988K, 980H, 986H

    engine - industrial
    C-15, C18, C15, 3406E, 3456, C-16

    articulated dump truck
    D400E II 735, 740, D350E II

    expanded mining products
    6015, 6015 FS MD6290, 6018

    engine - truck
    C16 3406E, C-16, C-18, C-15, C15, C18

    off-highway truck
    772G, 770G, 772, 770

    challenger
    MT845, MT835, MT865, MT855, MTC855, MTC865, MTC845, MTC835

    cold planer
    PM620, PM-200, PM-201, PM622

    load, haul, dump
    R3000H, R2900G

    generator
    SR4, XQP500

    track-type tractor
    D8R D8R II D8T, D8N, D9T

    engineer support tractor
    C18, C15, TH48-E80 CX35-P800 CX31-C15I CX31-P600 C-15, TH35-E81 TH35-C15I

    road reclaimer
    RM-500, RM500B

    wheel dozer
    824G II 834K, 834G, 824G, 824H, 824K, 824C, 834H

    petroleum products
    C18, C15, TH48-E80 CX35-P800 CX31-C15I CX31-P600 C-15, TH35-E81 TH35-C15I

    excavator
    5090B, 385B, 390F L 365C 385C, 385C L 365C L 385C L MH 390D L 374D L 374F L 390D, 385C FS 365C L MH

    earthmoving compactor
    826G, 836G, 825G II 825K, 826C, 836K, 825H, 826K, 825C, 826G II 826H, 836H