210-0011: CORE-RAD
+ / - Hover over image to Zoom
Other Views

    210-0011: CORE-RAD

    Part Number: 210-0011
    Brand: Cat
    Retrieving Price.....

    Radiator Core

    Description:

    • Cores are important components of radiators, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 14
    • Height (mm): 355.6
    • Length (in): 54.5
    • Length (mm): 1,384.30
    • Width (mm): 952.5
    underground articulated truck
    AD55