• \
  • Home
  • 212-6854: Spherical Rod End
212-6854: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    212-6854: Spherical Rod End

    Part Number: 212-6854
    Brand: Cat
    Retrieving Price.....

    Inch

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height - C (in): 0.63
    • Length to Pin Hole - A (in): 2.63
    • Rod Diameter (in): 1/2
    • Rod End Diameter - B (in): 1.50
    • Rod End Type: Spherical
    integrated toolcarrier
    IT38G, IT62G, IT62G II IT38G II

    paving compactor
    CS-583D, CP-563D, CS-563D CP-663E, CS-683E, CS-663E, CS-573D, CS-531D

    forest products
    570, 550, 550B, 580B, 580, 570B, 560B

    wheel dozer
    824G

    wheel-type loader
    950G, 980G II 966G II 980G, 972G, 962G II 962G, 938G II 966H, 950G II 972G II 966G, 972H, 938G

    articulated dump truck
    730, 725

    earthmoving compactor
    825G, 826G