212-6934: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    212-6934: T-Bolt Spring

    Part Number: 212-6934
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 2 5/16 - 2 5/8
    track-type tractor
    D3K2 XL D3K2 LGP D5K2 LGP D4K2 LGP D4K2 XL D6K2, D6K D5K2 XL

    wheel tractor-scraper
    613G, 613C II

    pipelayer
    PL61

    integrated toolcarrier
    IT62H, IT38H

    motor grader
    120M 2

    wheel-type loader
    988K, 962K, 962H, 950M, 950K, 966G, 962L, 950H, 938H, 962M Z 962M, 962 988K XE 950 GC 950L, 972G, 950M Z 988 XE 966F II 966E, 966F, 966D

    wheel dozer
    834K, 814K

    track-type loader
    963K

    forest products
    584HD, 584

    off-highway truck
    797F

    earthmoving compactor
    815K, 816K, 836K