• Home
  • 212-9347: Halogen Light
212-9347: Halogen Light
+ / - Hover over image to Zoom
Other Views

    212-9347: Halogen Light

    Part Number: 212-9347
    Brand: Cat
    Retrieving Price.....

    3” x 3” 12-Volt Halogen Lights

    Description:
    Cat® Shock-Resistant Halogen lights provide the right amount of light for your jobsite at cost effective prices. These lights are environmentally sealed and can withstand the tough environmental conditions of most jobsites. Shock-resistant halogen lights meet Cat specifications for resistance to water spray and vibration. When you need an affordable option that can handle your long work hours, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • Wide flood pattern
    • Vertical mounting
    • 12V
    • Integral DT connector
    Applications:
    • Machine applications

    UNITS:
    • US
    • Metric
    • Bulb P/N: 0, 9W-0607
    • Connector Type: Integral DT, 0
    • Lens P/N: 202-6614, 0
    • Lens Pattern: 0, Wide-range Flood
    • Light Type: Halogen Work Lights, 0
    • Mounting Type: Vertical, 0
    • Voltage: 12 volts, 0