214-0736: HOSE AS.
+ / - Hover over image to Zoom
Other Views

    214-0736: HOSE AS.

    Part Number: 214-0736
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    924GZ, 924G, 924H, 992K, 924HZ

    wheel dozer
    814F, 854K, 814F II

    wheel-type skidder
    525C, 535C, 545C

    earthmoving compactor
    815F, 815F II 816F II 816F