214-6601: Impact Socket
+ / - Hover over image to Zoom
Other Views

    214-6601: Impact Socket

    Part Number: 214-6601
    Brand: Cat
    Retrieving Price.....

    Cat® Fractional Impact Socket (1-1/8 in) (3/4 in Drive) (6 Point) (Deep)

    Description:
    Cat impact sockets attach to compatible drive Cat tools or adapters used for high speed maintenance and adjustment around tight spaces.

    Attributes:
    • 6 point, 1-1/8 inch impact sockets
    • Deep length
    • 3/4 inch square drive
    • Black oxide finish

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Finish: Black Oxide
    • Length (in): 3.0
    • Material Description: Steel
    • Overall Length (in): 3
    • Standard Color: Black
    We currently do not have any equipment model information for this part.