214-6602: Individual Fractional Sockets, 1/4 through 1 1/2 inch Drive
+ / - Hover over image to Zoom
Other Views

    214-6602: Individual Fractional Sockets, 1/4 through 1 1/2 inch Drive

    Part Number: 214-6602
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 3.3
    • Length (mm): 82.6
    • Size (in): 1 3/16
    • Size (mm): 30.163
    We currently do not have any equipment model information for this part.