214-6611: Individual Fractional Sockets, 1/4 through 1 1/2 inch Drive
+ / - Hover over image to Zoom
Other Views

    214-6611: Individual Fractional Sockets, 1/4 through 1 1/2 inch Drive

    Part Number: 214-6611
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 3.5
    • Length (mm): 88.9
    • Size (in): 1 3/4
    • Size (mm): 44.45
    We currently do not have any equipment model information for this part.