214-6621: Socket
+ / - Hover over image to Zoom
Other Views

    214-6621: Socket

    Part Number: 214-6621
    Brand: Cat
    Retrieving Price.....

    Cat® Metric Socket (8 mm) (3/8 in Drive) (6 Point)

    Description:
    Cat sockets attach to compatible drive Cat tools or adapters used for routine maintenance and adjustment around tight spaces.

    Attributes:
    • 6 point, 8 mm socket
    • Standard length
    • 3/8 inch square drive
    • Chrome finish

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Finish: Chrome
    • Length (in): 0.9
    • Length (mm): 23.0
    • Material Description: Steel
    • Overall Length (in): 0.9
    • Overall Length (mm): 23
    • Size (mm): 8.0
    We currently do not have any equipment model information for this part.