214-6914: CARTRIDGE GP
+ / - Hover over image to Zoom
Other Views

    214-6914: CARTRIDGE GP

    Part Number: 214-6914
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge

    Description:

    • Cartridges are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Turbocharger Cartridge
    UNITS:
    • US
    • Metric
    • Height (in): 7.9
    • Height (mm): 200.7
    • Length (in): 10.8
    • Length (mm): 274.3
    • Width (mm): 200.7
    wheel tractor-scraper
    637E, 611, 615C II 637D, 627E, 627G, 627F, 627B, 615, 637G, 615C

    wheel-type loader
    966F II 972G, 966G, 966F, 970F

    wheel dozer
    814F

    track-type loader
    973

    wheel-type skidder
    545

    engine - industrial
    3306, 3306B

    articulated dump truck
    D250E II D300E II D300E, D250E

    earthmoving compactor
    816F, 815F

    challenger
    65C, 65D, 65, 65B