214-7217: Wrench
+ / - Hover over image to Zoom
Other Views

    214-7217: Wrench

    Part Number: 214-7217
    Brand: Cat
    Retrieving Price.....

    Cat® Metric Combination Wrench (26 mm)

    Description:
    Cat combination wrench is designed for routine maintenance and adjustment of fasteners.

    Attributes:
    • 26 mm combination wrench
    • Continuous arc open end and 12 point box end
    • Long handle for better reach and torque
    • 15° angle on open and box end

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Finish: Chrome
    • Length (in): 14.3
    • Material Description: Steel
    • Overall Length (in): 14.33
    We currently do not have any equipment model information for this part.