214-7315: Wrench
+ / - Hover over image to Zoom
Other Views

    214-7315: Wrench

    Part Number: 214-7315
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 6.8
    • Length (mm): 173.0
    • Size (in): 1/2 x 9/16
    • Size (mm): 12.7 x 14.28
    We currently do not have any equipment model information for this part.