214-7326: Breaker Bar
+ / - Hover over image to Zoom
Other Views

    214-7326: Breaker Bar

    Part Number: 214-7326
    Brand: Cat
    Retrieving Price.....

    Cat® Breaker Bar (3/8 in Drive)

    Description:
    Cat breaker bar is designed to loosen very tight fasteners without ratcheting as a start for fastener adjustment.

    Attributes:
    • Steel breaker bar
    • 3/8 inch drive
    • Chrome finish

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Drive (in): 3/8
    • Finish: Chrome
    • Length (in): 9.6
    • Length (mm): 242.9
    • Material Description: Steel
    • Overall Length (in): 9.56
    • Overall Length (mm): 242.9
    We currently do not have any equipment model information for this part.