214-7327: Hexagonal Bit
+ / - Hover over image to Zoom
Other Views

    214-7327: Hexagonal Bit

    Part Number: 214-7327
    Brand: Cat
    Retrieving Price.....

    Cat® Fractional Hex Bit (9/16 in) (1/2 in Drive)

    Description:
    Cat fractional hex bits attaches to compatible drive Cat tools or adapters used for routine maintenance and adjustment around tight spaces.

    Attributes:
    • 9/16 inch fractional hex bit
    • 1/2 inch drive
    • Chrome finish

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Drive (in): 1/2
    • Hex Size (in): 9/16
    • Material Description: Steel
    • Overall Length (in): 3-3/16
    • Square Drive (in): 1/2
    We currently do not have any equipment model information for this part.