214-7349: Torque Wrench
+ / - Hover over image to Zoom
Other Views

    214-7349: Torque Wrench

    Part Number: 214-7349
    Brand: Cat
    Retrieving Price.....

    Cat® Click Type Torque Wrench (1/2 in Square Drive)

    Description:
    Cat torque wrench is designed to apply precisely specific torque on nut, bolt or screw using various measuring systems and torque application methods.

    Attributes:
    • Steel click type, 1/2 inch square drive torque wrench
    • Micrometer handle style adjustment
    • Torque works in both clockwise and counter-clock wise direction
    • Comes with certificate of calibration

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Accuracy: 6%
    • Drive (in): 1/2 Square
    • Head Type: Fixed Ratchet
    • Increments (ft-lb): 1
    • Length (in): 18.5
    • Material Description: Steel
    • Max. Torque Range (ft-lb): 150.2
    • Minimum Torque Range (ft-lb): 20.0
    • Notes: Case Included
    • Overall Length (in): 18.5
    • Style: B
    • Torque Range (ft-lb): 20 to 150
    We currently do not have any equipment model information for this part.