214-9468: HOSE AS.
+ / - Hover over image to Zoom
Other Views

    214-9468: HOSE AS.

    Part Number: 214-9468
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    telehandler
    TH220B, TH330B

    integrated toolcarrier
    IT62H

    wheel-type loader
    950H, 962H