217-6229: BUCKET, IND GRAP 78
+ / - Hover over image to Zoom
Other Views

    217-6229: BUCKET, IND GRAP 78" BASE

    Part Number: 217-6229
    Brand: Cat
    Retrieving Price.....

    COMPATIBLE WITH THIS ATTACHMENT

    • Base Edge Thickness: 0.75
    • Base Edge Thickness: 19
    • Base Edge Thickness (in): 0.75
    • Base Edge Thickness (mm): 19
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Height (in): 20.7
    • Height (mm): 525
    • Jaw Opening: 40
    • Jaw Opening: 1016
    • Jaw Opening (in): 40
    • Jaw Opening (mm): 1016
    • Length: 749
    • Length: 29.5
    • Length (in): 29.5
    • Length (mm): 749
    • Machine Hydraulic: HIGH FLOW, HIGH FLOW XPS, STD FLOW - ELECTRICAL, XHP, STD FLOW - NO ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loader
    • Operating Pressure: 23000
    • Operating Pressure: 3336
    • Operating Pressure (kPa): 23000
    • Operating Pressure (psi): 3336
    • Side Wall Thickness (in): 0.4
    • Side Wall Thickness (mm): 10
    • Weight: 506
    • Weight: 1115.5
    • Weight (kg): 506
    • Weight (lb): 1113.2
    • Width: 78
    • Width: 1981
    • Width (mm): 1981
    We currently do not have any equipment model information for this part.