217-6885: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    217-6885: T-Bolt Spring

    Part Number: 217-6885
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 2 3/8 - 2 3/4
    com
    836H, 815B

    wtt
    834H

    lhd
    R1300G II

    mg
    160M, 140M, 14M, 120M

    fp
    579D, 1090, 2384C, 2384D, 521B, 2484D, 522B, 552 2 541 2 1290T, 1390, 559C, 559D, 579C, 541, 1190, 552, TK752, 2590, 1190T, 2484C, TK741, TK751, 551

    oht
    785G, 793D

    wtl
    966E, 966F, 966F II 950L, 988H, 962M, 962 966D, 950M, 962L