218-0653: Switch Assembly
+ / - Hover over image to Zoom
Other Views

    218-0653: Switch Assembly

    Part Number: 218-0653
    Brand: Cat
    Retrieving Price.....

    Cat® Push Button Switch Assembly (Transmission Downshift)

    Description:
    Cat components make certain that your equipment is operating at an optimal level. Cat push button switches are mounted on the joystick or control panel which are simple switches to push-to-make or push-to-break the circuit for a period.

    Attributes:
    • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
    • Single pole double throw
    • Heavy duty construction
    • Rugged design for long service life

    Application:
    Used in steering system of Cat machines for transmission downshift. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Diameter (in): 0.7
    • Diameter (mm): 17.7
    • Overall Length (in): 7
    • Overall Length (mm): 177.8
    wheel-type loader
    966H, 972G II 972H, 950H, 950G II 962G II 980H, 950G, 966G II 962K, 980G II 962H, 950K, 972G, 962G, 966G