A7B Auger, Drive Unit, STD Stick
+ / - Hover over image to Zoom
Other Views

    A7B Auger, Drive Unit, STD Stick

    Part Number: 218-3205
    Brand: Cat
    Retrieving Price.....

    Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

    Cat® Augers are used for drilling holes for footings, fencing, signs, trees and shrubs in construction, agricultural, and landscaping applications. They are designed with the right amount of speed and torque for maximum productivity in a broad range of soil types.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Bit Speed at Maximum Flow: 191 rpm
    • Compatible Model: 301.7D, 301.7D CR, 302.2D, 302.4D, 302.7D CR
    • Drive Gear Reduction: 1:1
    • Drive Method: Gerotor Motor - Direct Drive - 146201
    • Drive Method: Gerotor Motor - Direct Drive
    • Drive Shaft Torque @ Max Pressure: <2000 lb ft |<2712 N·m - 146101
    • Drive Shaft Torque at Maximum Pressure: 815
    • Drive Unit Weight (w/o Bits): 171
    • Effective Displacement: 24
    • Hex Output Shaft Size: 2
    • Housing Diameter: 11
    • Machine Hydraulic: Primary Aux Hydraulics, Secondary Aux Hydraulics, AUX HYDRAULICS
    • Machine Interface: PIN ON (PIN GRABBER)
    • Machine Type: Excavators - 405107
    • Motor Displacement: 24
    • Mounting Bracket Design: Mini Hydraulic Excavator
    • Optimal Hydraulic Flow: 75-90 L/min (20-24 gpm)
    • Optimal Hydraulic Pressure: 105-150 bar (1523-2176 psi)
    • Overall Drive Unit Height: 35
    • Overall Drive Unit Height: 900
    • Overall Height: 35
    • Overall Length - With Bracket: 11
    • Overall Width - With Bracket: 11
    • Required Hydraulic Flow: 75-90 L/min (20-24 gpm)
    • Required Hydraulics: Standard Flow
    • Swing Range (fore/aft): 36 degrees
    • Swing Range (left/right): 76 degrees
    • Weight: 171
    We currently do not have any equipment model information for this part.