219-0313: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    219-0313: T-Bolt Spring

    Part Number: 219-0313
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 6 1/8 - 6 7/16
    pipelayer
    PL83

    wheel-type loader
    990K, 988H, 988K, 980H, 992K, 988K XE 988 XE

    track type tractors
    D10T

    compactors
    826K, 825K, 836KLRC

    off-highway truck
    773E, 773D, 795F AC 797F, 775B, 795F XQ 773B

    challenger
    65E, 75E

    pipelayers
    PL87

    track-type tractor
    D8T

    ag tractors
    75E

    wheel dozer
    844K, 854K, 834H, 834K, 824H, 824K

    wheel loaders
    992K, 988K, 992KLRC

    wheel dozers
    854K, 824K, 854KLRC

    earthmoving compactor
    836H, 825K, 836K, 825H, 826H